Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC812 6100 C-P SET
Part #:330145
Catalog #:HV/SC812 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Style: | 6100 |
| Width (in): | 3 in | Chain Pitch (in): | 1 in |
| Product Type: | Inverted Tooth Chain Drives | Width Over Drilled Pins (in): | 3.272 in |
General Specifications
| UPC: | 662288466581 | Weight: | 0.08 LB |
| HTC: | 7315.19.0000 | Country of Origin: | United States of America |

