Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC824 6100 C-P SET
Part #:330148
Catalog #:HV/SC824 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 6100 | Width (in): | 6 in |
| Type: | Inverted Tooth Chain Components | Product Type: | Inverted Tooth Chain Drives |
| Chain Pitch (in): | 1 in | Width Over Drilled Pins (in): | 6.272 in |
General Specifications
| UPC: | 662288466611 | Weight: | 0.15 LB |
| Packaged Length: | 2.92 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.92 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

