Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC412 C-P SET
Part #:464211
Catalog #:HV/SC412 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 3 in | Style: | 6300 |
| Type: | Inverted Tooth Chain Components | Chain Pitch (in): | 0.5 in |
| Product Type: | Inverted Tooth Chain Drives | Width Over Drilled Pins (in): | 3.289 in |
General Specifications
| UPC: | 662288567141 | Weight: | 0.44 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 0.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

