Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV612 6300 C-P SET
Part #:686405
Catalog #:HV612 6300 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Width (in): | 3 in |
| Style: | 63-139 | Product Type: | Inverted Tooth Chain Drives |
| Chain Pitch (in): | 0.75 in | Width Over Drilled Pins (in): | 3.367 in |
General Specifications
| UPC: | 662288753377 | Weight: | 0.04 LB |
| HTC: | 7315.19.0000 | Country of Origin: | United States of America |

