Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV812 6300 C-P SET
Part #:686704
Catalog #:HV812 6300 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Style: | 63-139 |
| Width (in): | 3 in | Chain Type: | HV Chain |
| Chain Pitch (in): | 1 in | Product Type: | Inverted Tooth Chain Drives |
| Width Over Drilled Pins (in): | 3.545 in |
General Specifications
| UPC: | 662288753414 | Weight: | 0.52 LB |
| Packaged Length: | 4.05 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

