Morse SC Inverted Tooth Chain - SC302 SG 10FT (11 LKS WIDE)
Part #:329932
Catalog #:SC302 SG 10FT (11 LKS WIDE)
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Outside | Style: | 63-112 |
| Type: | SC Inverted Tooth Chain | Width (in): | 0.5 in |
| Chain Pitch (in): | 0.375 in | Product Type: | Inverted Tooth Chain Drives |
| Height of Chain Above Sprocket P.D. [Min] (in): | 0.188 in | Lacing (in): | 5x6 in |
| Chain Width Over Rivets (in): | 0.769 in | Width Over Drilled Pins (in): | 0.903 in |
| Height of Chain [Max] (in): | 0.398 in |
General Specifications
| UPC: | 662288466093 | Weight: | 0.58 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

