Morse SC Inverted Tooth Chain - SC410 CG 10FT
Part #:329943
Catalog #:SC410 CG 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 63-112 | Type: | SC Inverted Tooth Chain |
| Guide Link Location: | Center | Width (in): | 2.5 in |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.5 in |
| Width Over Drilled Pins (in): | 2.789 in | Height of Chain [Max] (in): | 0.529 in |
| Chain Width Over Rivets (in): | 2.655 in | Lacing (in): | 20x21 in |
| Height of Chain Above Sprocket P.D. [Min] (in): | 0.252 in |
General Specifications
| UPC: | 662288466208 | Weight: | 2.76 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 4.10 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

