Morse SC Inverted Tooth Chain - SC414 CG 10FT
Part #:329945
Catalog #:SC414 CG 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 3.5 in | Type: | SC Inverted Tooth Chain |
| Guide Link Location: | Center | Style: | 63-112 |
| Chain Pitch (in): | 0.5 in | Product Type: | Inverted Tooth Chain Drives |
| Chain Width Over Rivets (in): | 3.655 in | Height of Chain Above Sprocket P.D. [Min] (in): | 0.252 in |
| Width Over Drilled Pins (in): | 3.789 in | Height of Chain [Max] (in): | 0.529 in |
| Lacing (in): | 28x29 in |
General Specifications
| UPC: | 662288466222 | Weight: | 3.66 LB |
| Packaged Length: | 11.75 IN | Packaged Width: | 11.75 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

