Morse SC Inverted Tooth Chain - SC0305 CG 10FT
Part #:343871
Catalog #:SC0305 CG 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Center | Type: | SC Inverted Tooth Chain |
| Style: | 23-107 | Width (in): | 0.15625 in |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.1875 in |
| Width Over Rivets (in): | 0.2 in | Height of Chain Above Sprocket P.D. [Max] (in): | 0.096 in |
| Lacing (in): | 2x3 in | Connecting Pin Assembly Width (in): | 1.08 in |
General Specifications
| UPC: | 662288867852 | Weight: | 0.07 LB |
| HTC: | 7315.12.0080 | Country of Origin: | United States of America |

