Morse SC Inverted Tooth Chain - SC0315 CG 10FT
Part #:343879
Catalog #:SC0315 CG 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Center | Style: | 23-107 |
| Width (in): | 0.46875 in | Type: | SC Inverted Tooth Chain |
| Chain Type: | SC Chain | Chain Pitch (in): | 0.1875 in |
| Product Type: | Inverted Tooth Chain Drives | Lacing (in): | 7x8 in |
| Connecting Pin Assembly Width (in): | 0.264 in | Total Length (ft): | 10 ft |
| Height of Chain Above Sprocket P.D. [Max] (in): | 0.096 in | Width Over Rivets (in): | 0.513 in |
General Specifications
| UPC: | 662288867937 | Weight: | 0.25 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

