Morse SC Inverted Tooth Chain - Center Guide Connecting Link - SC0325 CG C-L SET
Part #:320244
Catalog #:SC0325 CG C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 23-107 | Type: | SC Inverted Tooth Chain |
| Width (in): | 0.78125 in | Product Type: | Inverted Tooth Chain Drives |
| Chain Pitch (in): | 0.1875 in | Lacing (in): | 12x13 in |
| Width Over Rivet Pins (in): | 0.825 in |
General Specifications
| UPC: | 662288564676 | Weight: | 0.43 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 0.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

