Morse SC Inverted Tooth Chain - Side Guide Connecting Link - SC0315 SG C-L SET
Part #:320242
Catalog #:SC0315 SG C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 23-107 | Type: | SC Inverted Tooth Chain |
| Width (in): | 0.46875 in | Chain Type: | SC Chain |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.1875 in |
| Width Over Rivet Pins (in): | 0.513 in | Lacing (in): | 7x8 in |
General Specifications
| UPC: | 662288564652 | Weight: | 0.01 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 0.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

