Morse SC Inverted Tooth Chain - Side Guide Connecting Link - SC302 SG C-L SET
Part #:330125
Catalog #:SC302 SG C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 63-112 | Type: | Inverted Tooth Chain Components |
| Width (in): | 0.5 in | Chain Type: | SC Chain |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.375 in |
| Lacing (in): | 5x6 in | Width Over Rivet Pins (in): | 0.769 in |
| Width Over Drilled Pins (in): | 0.903 in |
General Specifications
| UPC: | 662288466383 | Weight: | 0.02 LB |
| Packaged Length: | 1.71 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.71 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

