Morse Leaf Chain BL10 Series 3 x 4 Lacing - BL1034 10FT 95P M TO M
Part #:327446
Catalog #:BL1034 10FT 95P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL10 | Pin Diameter (in): | 0.437 in |
| Chain Pitch (in): | 1.25 in | Product Type: | Leaf Chain |
| Chain Type: | Leaf Chain | Rex/Morse Minimum Tensile Strength (lbs): | 41,000 lb |
| Overall Width/Pin Length (in): | 1.528 in | Pin Diameter (mm): | 11.1 mm |
| Lacing (in): | 3 x 4 in | Width Over Rivets (in): | 1.542 in |
| Plate Depth (mm): | 29.2 mm | Overall Width/Pin Length (mm): | 38.8 mm |
| Plate Depth (in): | 1.15 in | Plate Thickness (in): | 0.185 in |
| Base Catalog No: | BL1034 | Plate Thickness (mm): | 4.7 mm |
| ISO Minimum Tensile Strength (N): | 182400 N |
General Specifications
| UPC: | 662288463665 | Weight: | 4.18 LB |
| Packaged Length: | 15.20 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

