Morse Leaf Chain BL10 Series 4 x 6 Lacing - BL1046 10FT 95P M TO M
Part #:327447
Catalog #:BL1046 10FT 95P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL10 | Pin Diameter (in): | 0.437 in |
| Chain Pitch (in): | 1.25 in | Chain Type: | Leaf Chain |
| Product Type: | Leaf Chain | Rex/Morse Minimum Tensile Strength (lbs): | 52,000 lb |
| Plate Depth (in): | 1.15 in | Pin Diameter (mm): | 11.1 mm |
| Overall Width/Pin Length (in): | 2.106 in | Width Over Rivets (in): | 2.126 in |
| Plate Depth (mm): | 29.2 mm | Lacing (in): | 4 x 6 in |
| Plate Thickness (mm): | 4.7 mm | Plate Thickness (in): | 0.185 in |
| Base Catalog No: | BL1046 | ISO Minimum Tensile Strength (N): | 231200 N |
| Overall Width/Pin Length (mm): | 53.5 mm |
General Specifications
| UPC: | 662288463672 | Weight: | 5.91 LB |
| Packaged Length: | 14.80 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

