Morse Leaf Chain BL4 Series 3 x 4 Lacing - BL434 10FT 239P M TO M
Part #:323879
Catalog #:BL434 10FT 239P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL4 | Chain Type: | Leaf Chain |
| Chain Pitch (in): | 0.5 in | Product Type: | Leaf Chain |
| Pin Diameter (in): | 0.2 in | Base Catalog No: | BL434 |
| Lacing (in): | 3 x 4 in | Plate Depth (in): | 0.466 in |
| Width Over Rivets (in): | 0.66 in | Rex/Morse Minimum Tensile Strength (lbs): | 7,500 lb |
| Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288459507 | Weight: | 0.71 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Taiwan, Republic of China |

