Morse Leaf Chain BL4 Series 4 x 6 Lacing - BL446 10FT 239P M TO M
Part #:323880
Catalog #:BL446 10FT 239P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL4 | Product Type: | Leaf Chain |
| Pin Diameter (in): | 0.2 in | Chain Pitch (in): | 0.5 in |
| Chain Type: | Leaf Chain | Base Catalog No: | BL446 |
| Lacing (in): | 4 x 6 in | Plate Thickness (in): | 0.08 in |
| Width Over Rivets (in): | 0.91 in | Rex/Morse Minimum Tensile Strength (lbs): | 10,000 lb |
| Plate Depth (in): | 0.466 in |
General Specifications
| UPC: | 662288459514 | Weight: | 1.04 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

