Morse Leaf Chain BL5 Series 4 x 6 Lacing - BL546 10FT 191P M TO M
Part #:323883
Catalog #:BL546 10FT 191P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL5 | Chain Pitch (in): | 0.625 in |
| Chain Type: | Leaf Chain | Pin Diameter (in): | 0.234 in |
| Product Type: | Leaf Chain | Overall Width/Pin Length (mm): | 27.4 mm |
| Rex/Morse Minimum Tensile Strength (lbs): | 15,000 lb | Plate Thickness (in): | 0.094 in |
| Plate Thickness (mm): | 2.4 mm | Overall Width/Pin Length (in): | 1.079 in |
| Pin Diameter (mm): | 5.94 mm | Lacing (in): | 4 x 6 in |
| Plate Depth (in): | 0.575 in | Base Catalog No: | BL546 |
| Plate Depth (mm): | 14.6 mm | ISO Minimum Tensile Strength (N): | 66700 N |
| Width Over Rivets (in): | 1.069 in |
General Specifications
| UPC: | 662288459545 | Weight: | 1.52 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

