Morse Leaf Chain BL6 Series 3 x 4 Lacing - BL634 L.
Part #:097704
Catalog #:BL634 L.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Product Type: | Leaf Chain |
| Chain Type: | Leaf Chain | Chain Pitch (in): | 0.75 in |
| Pin Diameter (in): | 0.312 in | Plate Depth (in): | 0.7 in |
| Width Over Rivets (in): | 1.048 in | Rex/Morse Minimum Tensile Strength (lbs): | 17,000 lb |
| Lacing (in): | 3 x 4 in | Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288389309 | Weight: | 0.10 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Taiwan, Republic of China |

