Morse Leaf Chain BL6 Series 3 x 4 Lacing - BL634 10FT 159P M TO M
Part #:323885
Catalog #:BL634 10FT 159P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Chain Pitch (in): | 0.75 in |
| Product Type: | Leaf Chain | Pin Diameter (in): | 0.312 in |
| Chain Type: | Leaf Chain | Plate Thickness (in): | 0.122 in |
| Rex/Morse Minimum Tensile Strength (lbs): | 17,000 lb | Overall Width/Pin Length (mm): | 26.4 mm |
| Pin Diameter (mm): | 7.92 mm | Lacing (in): | 3 x 4 in |
| Plate Depth (in): | 0.705 in | Plate Thickness (mm): | 3.1 mm |
| Base Catalog No: | BL634 | ISO Minimum Tensile Strength (N): | 75600 N |
| Width Over Rivets (in): | 1.048 in | Overall Width/Pin Length (in): | 1.039 in |
| Plate Depth (mm): | 17.9 mm |
General Specifications
| UPC: | 662288459569 | Weight: | 1.70 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

