Morse Leaf Chain BL6 Series 4 x 4 Lacing - BL644 50FT 799P M TO M
Part #:330168
Catalog #:BL644 50FT 799P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Material: | Steel |
| Standard Met: | ISO LH2046; F97 Certified | Chain Pitch (in): | 0.75 in |
| Pin Diameter (in): | 0.312 in | Chain Type: | Leaf Chain |
| Product Type: | Leaf Chain | ISO Minimum Tensile Strength (N): | 97900 N |
| Plate Thickness (mm): | 3.1 mm | Overall Width/Pin Length (in): | 1.161 in |
| Pin Diameter (mm): | 7.92 mm | Rex/Morse Minimum Tensile Strength (lbs): | 22,000 lb |
| Total Length (ft): | 50 ft | Plate Thickness (in): | 0.122 in |
| Width Over Rivets (in): | 1.179 in | Plate Depth (in): | 0.705 in |
| Plate Depth (mm): | 17.9 mm | Overall Width/Pin Length (mm): | 29.5 mm |
| Lacing (in): | 4 x 4 in | Base Catalog No: | BL644 |
General Specifications
| UPC: | 662288466741 | Weight: | 1.96 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

