Morse Leaf Chain BL8 Series 2 x 3 Lacing - BL823 50FT 599P M TO M
Part #:337025
Catalog #:BL823 50FT 599P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL8 | Product Type: | Leaf Chain |
| Pin Diameter (in): | 0.375 in | Chain Pitch (in): | 1 in |
| Chain Type: | Leaf Chain | Plate Depth (mm): | 23.6 mm |
| Rex/Morse Minimum Tensile Strength (lbs): | 19,000 lb | Plate Thickness (in): | 0.157 in |
| ISO Minimum Tensile Strength (N): | 84500 N | Plate Depth (in): | 0.929 in |
| Pin Diameter (mm): | 9.53 mm | Width Over Rivets (in): | 0.97 in |
| Lacing (in): | 2 x 3 in | Plate Thickness (mm): | 4 mm |
| Overall Width/Pin Length (mm): | 24.8 mm | Overall Width/Pin Length (in): | 0.976 in |
| Base Catalog No: | BL823 |
General Specifications
| UPC: | 662288551591 | Weight: | 1.94 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Taiwan, Republic of China |

