Morse Leaf Chain BL8 Series 3 x 4 Lacing - BL834 50FT 599P M TO M
Part #:329843
Catalog #:BL834 50FT 599P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL8 | Pin Diameter (in): | 0.375 in |
| Chain Type: | Leaf Chain | Product Type: | Leaf Chain |
| Chain Pitch (in): | 1 in | Width Over Rivets (in): | 1.294 in |
| Base Catalog No: | BL834 | Plate Thickness (in): | 0.157 in |
| ISO Minimum Tensile Strength (N): | 129000 N | Lacing (in): | 3 x 4 in |
| Plate Depth (in): | 0.929 in | Plate Thickness (mm): | 4 mm |
| Overall Width/Pin Length (in): | 1.303 in | Rex/Morse Minimum Tensile Strength (lbs): | 29,000 lb |
| Pin Diameter (mm): | 9.53 mm | Overall Width/Pin Length (mm): | 33.1 mm |
| Plate Depth (mm): | 23.6 mm |
General Specifications
| UPC: | 662288465942 | Weight: | 3.09 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 14.75 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

