Morse Leaf Chain BL8 Series 4 x 4 Lacing - BL844 10FT 119P M TO M
Part #:328716
Catalog #:BL844 10FT 119P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL8 | Chain Type: | Leaf Chain |
| Product Type: | Leaf Chain | Pin Diameter (in): | 0.375 in |
| Chain Pitch (in): | 1 in | Plate Depth (in): | 0.929 in |
| ISO Minimum Tensile Strength (N): | 169000 N | Base Catalog No: | BL844 |
| Width Over Rivets (in): | 1.455 in | Plate Thickness (mm): | 4 mm |
| Plate Thickness (in): | 0.157 in | Rex/Morse Minimum Tensile Strength (lbs): | 38,000 lb |
| Lacing (in): | 4 x 4 in | Pin Diameter (mm): | 9.53 mm |
| Overall Width/Pin Length (in): | 1.469 in | Overall Width/Pin Length (mm): | 37.3 mm |
| Plate Depth (mm): | 23.6 mm |
General Specifications
| UPC: | 662288464853 | Weight: | 3.23 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 1.80 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

