Browning Steel Bushed Bore Roller Chain Sprocket - 80Q48
Part #:1172089
Catalog #:80Q48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Max Bore (in): | 2.6875 in |
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Material: | Steel | Min Bore (in): | 0.75 in |
| Number of Teeth: | 48 | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 15.29 in | Outside Diameter (in): | 15.857 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289297016 | Weight: | 31.10 LB |
| Packaged Length: | 15.86 IN | Packaged Width: | 15.86 IN |
| Packaged Height: | 2.78 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

