Browning Steel Bushed Bore Roller Chain Sprocket - 80R54
Part #:1172121
Catalog #:80R54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Material: | Steel |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Min Bore (in): | 1.125 in |
| Bushing Used: | Split Taper | Number of Teeth: | 54 |
| Pitch Diameter (in): | 17.198 in | Max Bore (in): | 3.75 in |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 17.769 in |
| Overall Length (in): | 3.15625 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289227020 | Weight: | 40.20 LB |
| Packaged Length: | 17.77 IN | Packaged Width: | 17.77 IN |
| Packaged Height: | 2.78 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

