Browning Steel Bushed Bore Roller Chain Sprocket - 100R45
Part #:1172568
Catalog #:100R45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Material: | Steel |
| Number of Teeth: | 45 | Bushing Used: | Split Taper |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Max Bore (in): | 3.75 in |
| Min Bore (in): | 1.125 in | Product Type: | Bushed Roller Chain Sprocket |
| Pitch Diameter (in): | 17.919 in | Outside Diameter (in): | 18.645 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 3.219375 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289197545 | Weight: | 53.70 LB |
| Packaged Length: | 18.63 IN | Packaged Width: | 18.63 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

