Browning Steel Bushed Bore Roller Chain Sprocket - 120R45
Part #:1172915
Catalog #:120R45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 45 | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1.5 in | Pitch Diameter (in): | 21.503 in |
| Material: | Steel | Max Bore (in): | 3.625 in |
| Min Bore (in): | 1.375 in | Bushing Used: | Split Taper |
| Product Type: | Bushed Roller Chain Sprocket | Overall Length (in): | 5.219375 in |
| Outside Diameter (in): | 22.365 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.625 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 90 mm | Number of Hubs: | 2 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289277889 | Weight: | 113.30 LB |
| Packaged Length: | 22.35 IN | Packaged Width: | 22.35 IN |
| Packaged Height: | 5.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

