Browning Steel Bushed Bore Roller Chain Sprocket - D50P18
Part #:1174358
Catalog #:D50P18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Number of Teeth: | 18 |
| Max Bore (in): | 1.75 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 3.599 in | Material: | Steel, Hardened Teeth |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Bushing Used: | Split Taper | Outside Diameter (in): | 3.92 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.640625 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289189038 | Weight: | 2.47 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

