Browning Steel Bushed Bore Roller Chain Sprocket - D50P19
Part #:1174366
Catalog #:D50P19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Max Bore (in): | 1.75 in |
| Chain Pitch (in): | 0.625 in | Pitch Diameter (in): | 3.797 in |
| Material: | Steel, Hardened Teeth | Min Bore (in): | 0.5 in |
| Number of Teeth: | 19 | Product Type: | Bushed Roller Chain Sprocket |
| Bushing Used: | Split Taper | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.142725 in | Hub Diameter (in): | 3 in |
| Hub Type: | Bushed | Tooth Width (in): | 0.332 in |
| Sprocket Material: | Steel, Hardened Teeth | Length Through Bore (in): | 1.9375 in |
| Outside Diameter (in): | 4.12 in | Number of Strands/Width: | 2 |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.75 in |
General Specifications
| UPC: | 662289239061 | Weight: | 2.26 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

