Browning Steel Bushed Bore Roller Chain Sprocket - D80Q18
Part #:1174937
Catalog #:D80Q18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Min Bore (in): | 0.75 in |
| Max Bore (in): | 2.6875 in | Material: | Steel, Hardened Teeth |
| Bushing Used: | Split Taper | Pitch Diameter (in): | 5.7588 in |
| Number of Teeth: | 18 | Outside Diameter (in): | 6.271 in |
| Overall Length (in): | 2.78125 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
General Specifications
| UPC: | 662289249657 | Weight: | 7.53 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

