Browning Steel Bushed Bore Roller Chain Sprocket - D80R25
Part #:1175009
Catalog #:D80R25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 3.75 in | Material: | Steel, Hardened Teeth |
| Bushing Used: | Split Taper | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Product Type: | Bushed Roller Chain Sprocket | Number of Teeth: | 25 |
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 7.9787 in |
| Min Bore (in): | 1.125 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 3.141375 in | Outside Diameter (in): | 8.516 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289169771 | Weight: | 16.53 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

