Browning Steel Bushed Bore Roller Chain Sprocket - H40H20
Part #:1176999
Catalog #:H40H20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Pitch Diameter (in): | 3.196 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 20 | Min Bore (in): | 0.375 in |
| Chain Pitch (in): | 0.5 in | Max Bore (in): | 1.5 in |
| Bushing Used: | Split Taper | Overall Length (in): | 1.51225 in |
| Outside Diameter (in): | 3.457 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289254705 | Weight: | 0.95 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

