Browning Steel Bushed Bore Roller Chain Sprocket - H50H27
Part #:1177609
Catalog #:H50H27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 1.5 in |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 5.384 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Number of Teeth: | 27 |
| Min Bore (in): | 0.375 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 1.51225 in | Outside Diameter (in): | 5.722 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289255382 | Weight: | 2.42 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

