Browning Steel Bushed Bore Roller Chain Sprocket - H60Q29
Part #:1178169
Catalog #:H60Q29
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Min Bore (in): | 0.75 in |
| Bushing Used: | Split Taper | Chain Pitch (in): | 0.75 in |
| Max Bore (in): | 2.6875 in | Number of Teeth: | 29 |
| Product Type: | Bushed Roller Chain Sprocket | Pitch Diameter (in): | 6.937 in |
| Material: | Steel, Hardened Teeth | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 7.346 in | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289236046 | Weight: | 7.46 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

