Browning Steel Bushed Bore Roller Chain Sprocket - 35H70
Part #:1180116
Catalog #:35H70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 70 | Material: | Steel |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 0.375 in |
| Min Bore (in): | 0.375 in | Max Bore (in): | 1.5 in |
| Pitch Diameter (in): | 8.358 in | Bushing Used: | Split Taper |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Hub Type: | Bushed |
| Tooth Width (in): | 0.168 in | Overall Length (in): | 1.51225 in |
| Hub Diameter (in): | 2.494 in | Length Through Bore (in): | 1.25 in |
| Sprocket Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 8.575 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 0.375 in |
| Max Bushing Bore (in): | 1.5 in |
General Specifications
| UPC: | 662289570195 | Weight: | 3.67 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

