Browning Steel Bushed Bore Roller Chain Sprocket - 35TB72
Part #:3789286
Catalog #:35TB72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 0.375 in |
| Pitch Diameter (in): | 8.597 in | Max Bore (in): | 1.625 in |
| Bushing Used: | Taper Bore | Number of Teeth: | 72 |
| Min Bore (in): | 0.5 in | Hub Diameter (in): | 3.25 in |
| Sprocket Material: | Steel | Overall Length (in): | 1 in |
| Tooth Width (in): | 0.168 in | Hub Type: | Bushed |
| Length Through Bore (in): | 1 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 8.814 in | Number of Strands/Width: | 1 |
| Number of Hubs: | 1 | Pitch Type: | Single |
| Min Bushing Bore (in): | 0.5 in | Max Bushing Bore (in): | 1.625 in |
General Specifications
| UPC: | 662289290413 | Weight: | 3.80 LB |
| Packaged Length: | 8.81 IN | Packaged Width: | 8.81 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

