Browning Steel Finished Bore Roller Chain Sprocket - 4120X1
Part #:1118058
Catalog #:4120X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 20 | Outside Diameter (in): | 3.46 in |
| Bore Type: | Finished Bore | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Tooth Width (in): | 0.226 in |
| Hub Type: | Type B | Hub Diameter (in): | 2.75 in |
| Length Through Bore (in): | 1 in | Hub Projection (in): | 0.78125 in |
| Pitch Diameter (in): | 3.196 in | Hardened Teeth: | Non-Hardened Teeth |
| Keyway Size: | 1/4 x 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289235049 | Weight: | 1.42 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

