Browning Steel Finished Bore Roller Chain Sprocket - H3510X1/2
Part #:1127588
Catalog #:H3510X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 10 | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 1.214 in | Chain Pitch (in): | 0.375 in |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 1.38 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.5 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Projection (in): | 0.585 in |
| Tooth Width (in): | 0.169 in | Hub Diameter (in): | 0.968 in |
| Length Through Bore (in): | 0.766 in | Keyway Size: | 1/8 X 1/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.5 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289212385 | Weight: | 0.22 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

