Browning Steel Finished Bore Roller Chain Sprocket - H3513X5/8
Part #:1127646
Catalog #:H3513X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 1.567 in |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 13 | Chain Pitch (in): | 0.375 in |
| Outside Diameter (in): | 1.746 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 1.390625 in | Tooth Width (in): | 0.169 in |
| Hub Projection (in): | 0.578125 in | Length Through Bore (in): | 0.766 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Keyway Size: | 3/16 x 3/32 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289182404 | Weight: | 0.28 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

