Browning Steel Finished Bore Roller Chain Sprocket - H3518X3/4
Part #:1127802
Catalog #:H3518X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.159 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 18 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.375 in |
| Outside Diameter (in): | 2.352 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.578125 in | Hub Type: | Type B |
| Length Through Bore (in): | 0.766 in | Hub Diameter (in): | 1.766 in |
| Tooth Width (in): | 0.169 in | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289252602 | Weight: | 0.48 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

