Browning Steel Finished Bore Roller Chain Sprocket - H3520X3/4
Part #:1127836
Catalog #:H3520X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 20 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 2.397 in |
| Outside Diameter (in): | 2.593 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Hub Diameter (in): | 1.953 in | Tooth Width (in): | 0.169 in |
| Hub Type: | Type B | Hub Projection (in): | 0.578125 in |
| Length Through Bore (in): | 0.766 in | Pitch Type: | Single |
| Keyway Size: | 3/16 X 3/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.75 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289142668 | Weight: | 0.62 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

