Browning Steel Finished Bore Roller Chain Sprocket - H3525X3/4
Part #:1127877
Catalog #:H3525X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 25 | Chain Pitch (in): | 0.375 in |
| Pitch Diameter (in): | 2.992 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.193 in |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.169 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.516 in | Hub Projection (in): | 0.703125 in |
| Length Through Bore (in): | 0.875 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 X 3/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289282708 | Weight: | 1.18 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

