Browning Steel Finished Bore Roller Chain Sprocket - H409X5/8
Part #:1127919
Catalog #:H409X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 9 | Pitch Diameter (in): | 1.462 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 1.674 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Hub Diameter (in): | 1.141 in | Hub Projection (in): | 0.596 in |
| Tooth Width (in): | 0.284 in | Hub Type: | Type B |
| Length Through Bore (in): | 0.891 in | Keyway Size: | 3/16 x 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.63 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289212767 | Weight: | 0.60 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

