Browning Steel Finished Bore Roller Chain Sprocket - H4014X1/2
Part #:1128081
Catalog #:H4014X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Pitch Diameter (in): | 2.247 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 14 | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.491 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.5 in |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 0.891 in |
| Hub Diameter (in): | 1.688 in | Hub Type: | Type B |
| Hub Projection (in): | 0.594 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/8 X 1/16 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.5 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289262984 | Weight: | 0.70 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

