Browning Steel Finished Bore Roller Chain Sprocket - H4015X1
Part #:1128172
Catalog #:H4015X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.405 in | Chain Pitch (in): | 0.5 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 15 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.652 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 0.891 in |
| Hub Projection (in): | 0.594 in | Hub Diameter (in): | 2.0625 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 x 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289253050 | Weight: | 0.65 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

