Browning Steel Finished Bore Roller Chain Sprocket - H4016X5/8
Part #:1128198
Catalog #:H4016X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Pitch Diameter (in): | 2.563 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.5 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.814 in |
| Bore Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 2.078 in |
| Hub Projection (in): | 0.596 in | Length Through Bore (in): | 0.891 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 x 3/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.63 in |
General Specifications
| UPC: | 662289163069 | Weight: | 0.88 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

