Browning Steel Finished Bore Roller Chain Sprocket - H4016X 1 1/8
Part #:1128230
Catalog #:H4016X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.563 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 16 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Outside Diameter (in): | 2.814 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.125 in |
| Hub Projection (in): | 0.596 in | Tooth Width (in): | 0.284 in |
| Hub Diameter (in): | 2.078 in | Length Through Bore (in): | 0.891 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.13 in |
General Specifications
| UPC: | 662289103171 | Weight: | 1.10 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

