Browning Steel Finished Bore Roller Chain Sprocket - H4022X1
Part #:1128412
Catalog #:H4022X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 3.513 in | Chain Pitch (in): | 0.5 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 22 |
| Outside Diameter (in): | 3.778 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.284 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.891 in | Length Through Bore (in): | 1 in |
| Hub Projection (in): | 0.71875 in | Pitch Type: | Single |
| Keyway Size: | 1/4 x 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289103300 | Weight: | 1.76 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

