Browning Steel Finished Bore Roller Chain Sprocket - H4023X3/4
Part #:1128420
Catalog #:H4023X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 23 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Pitch Diameter (in): | 3.672 in | Material: | Steel, Hardened Teeth |
| Hub Projection (in): | 0.71875 in | Length Through Bore (in): | 1 in |
| Tooth Width (in): | 0.284 in | Outside Diameter (in): | 3.938 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289223329 | Weight: | 2.02 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

